/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Counterweight System

    COMBISAFE® Counterweight Toeboard

    ART. NO. 11345

    製品概要
    Optional steel toeboard for safety and durability. Helps to reduce the risk of objects and debris falling from roofs. Easily secured to support leg using locator pin.• Weight 8.1kg• Length 3.07m• Hot-dip galvanised finish• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list