/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。
    Counterweight System
    Counterweight System

    Counterweight System

    Flexible, Freestanding Solution For Flat Roofs

    The Counterweight System from COMBISAFE® is a versatile, easy-to-install solution for temporary edge protection without mechanical anchors on flat roofing.Made of galvanised steel for maximum durability, it uses a lever arm and counterweight assembly to provide protection to EN 13374 A, while offering easy access to the roof deck for construction and renovation teams.With no need for specialist tools, the system includes an ergonomic trolley for installing the counterweights. The lever arms can be installed in two different positions: at deck level, or elevated to allow easier access to roof deck membrane.

    Counterweight System
    Refine By
    Clear