/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Counterweight System

    COMBISAFE® Counterweight Stiffener Unit

    ART. NO. 11286

    製品概要
    For mounting onto ledgers to restore to top guardrail when lever arm is relocated, to allow access to the roof surface. Unit is fixed with wedge fasteners to enable quick relocation.• Weight 3.4kg• Hot-dip galvanised finish• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list