/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Counterweight System

    COMBISAFE® Counterweight Load Distribution Plate

    ART. NO. 11492

    製品概要
    The optional Load Distribution Plates are placed underneath each lever arm when installed at deck level to spread loads and protect soft or exposed surfaces.• Weight 0.8kg• Hot-dip galvanised finish bracket with plate in composite material

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list