/content/sps/jp/ja/search-results.html
    このサイトは、5月17日(日)午前1:00(EST)から午前11:00(EST)まで(5月17日(日)05:00(UTC)から15:00 AM(UTC)まで)計画メンテナンスが予定されています。この間、ご理解とご協力をお願いいたします。

    Counterweight System

    COMBISAFE® Counterweight Hub

    ART. NO. 11291

    製品概要
    Provides secure attachment to support leg and pivot point for lever arm, allowing for easy lateral adjustment or removal for access to roof deck.• Weight 5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list