torque transducers
Model 6129
Model 6129 Slip Ring Assembly. 2' bore. 4 channel, 8 channel, and 12 channel available
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Model 6129 Slip Ring Assembly with 2' bore offered with 4, 8, or 12 channel versions. These are self contained units used for signal transfer. The rings are supported through shielded ball bearings by the slip ring housing. The entire assembly slides over the shaft of the test device and is held in place with locking screws. Leads are generally run through a hollow shaft in the test device. Heavy-duty construction, Epoxy-embedded coin silver slip rings, Silver graphite brushes, and hollow shaft for easy mounting.
Features
- Heavy-duty construction
- Epoxy-embedded coin silver slip rings
- Silver graphite brushes
- Hollow shaft for easy mounting
- Low noise
- Designed for reuse
- Watertight covers and seals optionally available
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
Manuais e guias
Folheto
eBook
Others
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar
Filters
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar