safety limit switches
GSS Series
EN50041 and EN50047 mounting. Global standards. Metal or plastic housing. UL, CSA, CE, SIL3. Silver & gold contacts
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell’s GSS Series electromechanical safety switches are comprised of different groups of safety switches which are designed to EN50041 or 50047 standards. GSS Series switches are agency certified for global applications. They feature positive opening normally closed contacts.
The red body color of the switch easily identifies the switch for safety applications. Although the switches are designed for safety applications, these switches can also be applied in non-safety applications. The GSA Series metal limit switches are designed to the EN50041 standard with the 30 x 60 mm mounting pattern. Available with up to four contacts and a variety of actuator heads, the GSA Series limit switches are suitable for wide variety of applications.
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
Manuais e guias
instruções de instalação
Folheto
Nota técnica
Certificado
Nota de aplicação
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar
Filters
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar