safety limit switches
924CE Series
Miniature housing IEC945-5-1, EN60947-5-1. Metal housing. IP66. UL, CE, SIL3. Silver contacts
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell’s 924CE Series miniature electromechanical safety switches are designed with a rugged metal housing. This Series features positive opening normally closed contacts to EN/IEC 60947-5-1-3 specifications. Due to their small size and positive opening normally closed contact: the 924CE Series provides a safety solution for applications where the size of other products could be prohibitive on the machinery.
The 924CE Series offers a variety of configurations which include a wide range of actuators, circuits, and electrical terminations to solve many application issues.
These miniature switches are environmentally sealed to IP66 for demanding environments on indoor or outdoor machinery. In addition, the 924CE Series has been evaluated for safety functions up to a safety integrity level (SIL) of SIL3 when evaluated to the requirements of IEC 61508-2:2010.
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
Manuais e guias
instruções de instalação
Folheto
Nota técnica
Certificado
Nota de aplicação
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar
Filters
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar