/content/sps/br/pt/search-results.html

    Sensores de corrente

    CSNA Series

    50 A rated current. ±70 A, ±90 A, ±100 A sensing current ranges. < 1 µs response time. ±0.5 % accuracy

    Overview

    The CSN Series of closed loop current sensors are based on the principles of the Magnetoresistive or Hall effects, and the null balance or zero magnetic flux method (feedback system). The magnetic flux in the sensor core is constantly controlled at zero.

    The amount of current required to balance zero flux is the measure of the primary current flowing through the conductor, multiplied by the ratio of the primary to secondary windings.

    This closed loop current is the output from the device and presents an image of the primary current reduced by the number of secondary turns at any time. This current can be expressed as a voltage by passing it through a resistor.

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list