Componentes da sala do paciente
Auto-release plug system
Auto-release plug system for connecting pear or multiple push-buttons with auto-release plug (Version x3), suitable for flush-mounting box, with 60 mm screw fastening groove.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 74199A
Auto-release plug system for connecting pear or multiple push-buttons with auto-release plug (Version x3), suitable for flush-mounting box, with 60 mm screw fastening groove.
Accessories
88880D3 - Cover plate for auto-release plug system (74199A).
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Suitable for Flush-Mounting Box with 60 mm Screw Fastening Groove
Features
- Features
- Auto-Release Plug System for Connecting Pear or Multiple Push-Buttons with Auto-Release Plug (Version x3)
Dimensions & Weight
- Dimensions
- W: 71 mm H: 71 mm
Technical Specifications
- Mounting
- Flush (DIN 49073)
Applications & Compatibility
- For Use With
- Suitable for Flush-Mounting Box with 60 mm Screw Fastening Groove
Features
- Features
- Auto-Release Plug System for Connecting Pear or Multiple Push-Buttons with Auto-Release Plug (Version x3)
- Dimensions : W: 71 mm H: 71 mm
- Mounting : Flush (DIN 49073)
- For Use With : Suitable for Flush-Mounting Box with 60 mm Screw Fastening Groove
- Features : Auto-Release Plug System for Connecting Pear or Multiple Push-Buttons with Auto-Release Plug (Version x3)
Data Sheet
Please sign in to view part numbers available for purchase based on your account Sign In