/content/sps/br/pt/search-results.html

    supplied air respirators sar

    Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness

    Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness

    Overview
    The newest addition to our Honeywell Panther PD-SAR family – a Hip-Pac with Nylon Harness - is an economic alternative ideal for your quick and dirty jobs! The Honeywell Panther PD-SAR is a combination supplied air respirator with escape for use in many industries and applications. The entire Hip-Pac family – now with NEW nylon harness version – provides the highest level of interchangeability: protection: and ease of operation.

    Features & Benefits:
    • Economy Nylon Harness is durable and easy to decontaminate: clean and replace after use in extreme environments.
    • Lightweight harness is comfortable and easy to use.
    • Sizeable waist belt allows for use of all sizes.
    • Choice of a 5-minute: 2216 psi aluminum cylinder or 10-minute: 3000 psi hoop-wrap fiberglass cylinder.
    • Facepiece options available for all needs – TwentyTwenty Plus Facepiece and PUMA Hood.
    • Includes Air Klic Pressure Demand Regulator with First Breath Activation.
    • For use in hazardous atmospheres including those identified as immediately dangerous to life or health (IDLH)—environments with little or no oxygen: with high concentrations of contaminants or where concentrations of contaminants are unknown.
    • NIOSH approved.
    Specifications
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list