/content/sps/br/pt/search-results.html

    boots

    Oliver 65791 BLK L/Up Zip 14 Boot

    100% waterproof full grain leather: S3 rating: non-metallic penetration protection insole: TPU heel and toe and coated leather shell for enhanced abrasion and cut resistance: integrated zip: TPU ankle protector: Kevlar® stitching: metatarsal guard.

    Overview
    Oliver 65 Series
    • 100% waterproof premium full grain leather
    • Heavy duty coated leather for ultimate durability
    • Highly abrasion resistant
    • Improved SAFETYcell® integrated TPU heel and toe and coated leather shell for enhanced abrasion and cut resistance
    • Heavy duty Kevlar® stitching across all critical wear seams
    • COMFORTcushion® Impact Absorption System with PORON® protects the heel and ball of the foot
    • NATUREform® steel toe cap with a wide profile for greater comfort • Improved NANOLite® footbed with moisture-wicking characteristics and softer materials provides additional cushioning and comfort
    • Internal PORON® XRD metatarsal guard
    • Excellent slip-resistant sole: SRC slip-resistant classification
    • Anti-static
    • AT’s dual-density PU/Rubber sole with lightweight shock-absorbing PU midsole and hard wearing rubber outsole for superior durability
    • Resistant to 300°C surface contact
    • Q-Flex® non metallic penetration protection insole
    • Sole resistant to mineral and organic oils and acids
    • Cut, split, and crack resistant
    • Pull-on loops for easy donning
    • Lighter weight for greater flexibility and productivity
    • Sizes: 4-16, 6½-12½ (Men’s)
    • Standards: AS 2210.3:2019, EN ISO 20345:2011, ASTM F2413-17 S3 rating (AS 2210.3:2019)
    • Waterproof and penetration resistant
    • Applications: agriculture: building and construction: mining and quarrying: chemical: oil and ga
    Specifications

    Others

    • Shoe Size
      • 6-15, 7 ½-11 ½
    • Inner Toe Cap Material
      • Steel
    • Shoe Liner Material
      • Textile
    • Features & Benefits
      • 100% waterproof premium full grain leather.NEWLINEHeavy duty coated leather for ultimate durability. Highly abrasion resistant.NEWLINEImproved SAFETYcell® integrated TPU heel and toe and coated leather shell for enhanced abrasion and cut resistance.NEWLINEHeavy duty Kevlar® stitching across all critical wear seams.NEWLINECOMFORTcushion® Impact Absorption System with PORON® protects the heel and ball of the foot.NEWLINENATUREform® steel toe cap with a wide profile for greater comfort.NEWLINEImproved NANOLite® footbed with moisture wicking characteristics and softer materials provides additional cushioning and comfort.NEWLINEInternal PORON® XRD metatarsal guard.NEWLINEExcellent slip resistant sole; SRC slip resistant classification. Anti-static.NEWLINEAT’s dual density PU/Rubber sole with lightweight shock absorbing PU midsole and hard wearing rubber outsole for superior durability. Resistant to 300°C surface contact.NEWLINEQ-Flex® non metallic penetration protection insole.NEWLINESole resistant to mineral and organic oils and acids. Cut, split and crack resistant.NEWLINEPull on loops for easy donning.NEWLINELighter weight for greater flexibility and productivityNEWLINEApplication: Agriculture / Building & Construction / Mining & Quarrying / Chemical / Oil & Gas
    • Shoe Closure Type
      • High
    • Water Resistance
      • Y
    • Outsole Material
      • Rubber
    • Midsole Material
      • PU
    • Insole Material
      • Metallic
    • Eyelet Material
      • Steel
    • Upper Material
      • Leather
    • Welt Material
      • Indoor/Outdoor
    • Product Line
      • AT 65 Series
    • Shoe Gender
      • Unisex
    • Shoe Color
      • Black
    • ANSI Class
      • S3 SRC
    • Standards
      • Standards: AS/NZS 2210.3:2009, EN ISO 20345:2011, ASTM F2413-17 S3 rating (AS/NZS 2210.3:2009) Waterproof and penetration resistance

    Others

    • Shoe Size
      • 6-15, 7 ½-11 ½
    • Inner Toe Cap Material
      • Steel
    • Shoe Liner Material
      • Textile
    • Features & Benefits
      • 100% waterproof premium full grain leather.NEWLINEHeavy duty coated leather for ultimate durability. Highly abrasion resistant.NEWLINEImproved SAFETYcell® integrated TPU heel and toe and coated leather shell for enhanced abrasion and cut resistance.NEWLINEHeavy duty Kevlar® stitching across all critical wear seams.NEWLINECOMFORTcushion® Impact Absorption System with PORON® protects the heel and ball of the foot.NEWLINENATUREform® steel toe cap with a wide profile for greater comfort.NEWLINEImproved NANOLite® footbed with moisture wicking characteristics and softer materials provides additional cushioning and comfort.NEWLINEInternal PORON® XRD metatarsal guard.NEWLINEExcellent slip resistant sole; SRC slip resistant classification. Anti-static.NEWLINEAT’s dual density PU/Rubber sole with lightweight shock absorbing PU midsole and hard wearing rubber outsole for superior durability. Resistant to 300°C surface contact.NEWLINEQ-Flex® non metallic penetration protection insole.NEWLINESole resistant to mineral and organic oils and acids. Cut, split and crack resistant.NEWLINEPull on loops for easy donning.NEWLINELighter weight for greater flexibility and productivityNEWLINEApplication: Agriculture / Building & Construction / Mining & Quarrying / Chemical / Oil & Gas
    • Shoe Closure Type
      • High
    • Water Resistance
      • Y
    • Outsole Material
      • Rubber
    • Midsole Material
      • PU
    • Insole Material
      • Metallic
    • Eyelet Material
      • Steel
    • Upper Material
      • Leather
    • Welt Material
      • Indoor/Outdoor
    • Product Line
      • AT 65 Series
    • Shoe Gender
      • Unisex
    • Shoe Color
      • Black
    • ANSI Class
      • S3 SRC
    • Standards
      • Standards: AS/NZS 2210.3:2009, EN ISO 20345:2011, ASTM F2413-17 S3 rating (AS/NZS 2210.3:2009) Waterproof and penetration resistance
    • Shoe Size : 6-15, 7 ½-11 ½
    • Inner Toe Cap Material : Steel
    • Shoe Liner Material : Textile
    • Features & Benefits : 100% waterproof premium full grain leather.NEWLINEHeavy duty coated leather for ultimate durability. Highly abrasion resistant.NEWLINEImproved SAFETYcell® integrated TPU heel and toe and coated leather shell for enhanced abrasion and cut resistance.NEWLINEHeavy duty Kevlar® stitching across all critical wear seams.NEWLINECOMFORTcushion® Impact Absorption System with PORON® protects the heel and ball of the foot.NEWLINENATUREform® steel toe cap with a wide profile for greater comfort.NEWLINEImproved NANOLite® footbed with moisture wicking characteristics and softer materials provides additional cushioning and comfort.NEWLINEInternal PORON® XRD metatarsal guard.NEWLINEExcellent slip resistant sole; SRC slip resistant classification. Anti-static.NEWLINEAT’s dual density PU/Rubber sole with lightweight shock absorbing PU midsole and hard wearing rubber outsole for superior durability. Resistant to 300°C surface contact.NEWLINEQ-Flex® non metallic penetration protection insole.NEWLINESole resistant to mineral and organic oils and acids. Cut, split and crack resistant.NEWLINEPull on loops for easy donning.NEWLINELighter weight for greater flexibility and productivityNEWLINEApplication: Agriculture / Building & Construction / Mining & Quarrying / Chemical / Oil & Gas
    • Shoe Closure Type : High
    • Water Resistance : Y
    • Outsole Material : Rubber
    • Midsole Material : PU
    • Insole Material : Metallic
    • Eyelet Material : Steel
    • Upper Material : Leather
    • Welt Material : Indoor/Outdoor
    • Product Line : AT 65 Series
    • Shoe Gender : Unisex
    • Shoe Color : Black
    • ANSI Class : S3 SRC
    • Standards : Standards: AS/NZS 2210.3:2009, EN ISO 20345:2011, ASTM F2413-17 S3 rating (AS/NZS 2210.3:2009) Waterproof and penetration resistance
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    65791A-BLK-060
    65791A-BLK-060
    65791A-BLK-070
    65791A-BLK-070
    65791A-BLK-075
    65791A-BLK-075
    65791A-BLK-080
    65791A-BLK-080
    65791A-BLK-085
    65791A-BLK-085
    65791A-BLK-090
    65791A-BLK-090
    65791A-BLK-095
    65791A-BLK-095
    65791A-BLK-100
    65791A-BLK-100
    65791A-BLK-105
    65791A-BLK-105
    65791A-BLK-110
    65791A-BLK-110