/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    specialty gloves

    Metal Mesh - Whiting + Davis - Glove Stainless steel spring-cuff reversible full hand glove 5902MS

    Stainless steel mesh gloves offer the ultimate in cut protection. Honeywell mesh gloves are made of corrosion resistant: stainless steel rings that are individually welded for maximum strength: flexibility and durability.

    Overview
    Stainless steel metal mesh offers an extreme level of cut protection. Each stainless steel ring is individually welded and 4 ring joined to make a fluid sheet of mesh. Gloves are 4 ring joined at the seams for full coverage with no gaps at the seams for a knife point to break through. Gloves are available in several different style variations. Aprons: and tunics are also available in different style: size and length variations. Titanium styles: for lightweight comfort: are also available.

    Metal mesh gloves are hygienic and easily sanitized - our rings resist process fats and oils and clean up simply with hot water and soap.
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
    5902M MS
    5902M MS
    5902XS MS
    5902XS MS
    5902XXS MS
    5902XXS MS