/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    harnesses

    Miller Titan II Non-Stretch Harness with Mating buckle leg strap, Retail

    Sliding back D-ring: mating buckle legs: chest and shoulder straps: sub-pelvic strap

    Overview
    The Titan ll Non-Stretch Full Body Safety Harness is an affordable fall protection solution for the general construction: manufacturing: oil and gas (refinery) markets. The Hi-Viz color webbing improves worker safety: as do the pull-free lanyard rings. This full body harness includes has several improved comfort features including easier vertical adjustability: lighter padding for optimal airflow: and a non-slip back D-ring pad that keeps the D-ring in place. The self-contained label pack encapsulates labels to minimize damage and loss: and the oversized ID tags allow easy safety harness identification.. This Miller fall protection equipment meets all applicable OSHA: ANSI and CSA requirements.
    • AFFORDABLE FALL PROTECTION SOLUTION: For the general construction: manufacturing: oil and gas (refinery) markets: designed for more comfort and better fit: rated for a 400-lbs. (181.4 kg) worker
    • INCREASED SAFETY: Increased worksite safety with Hi-Viz durable: lightweight color webbing: back strap increases safety by preventing roll out in the event of a fall: pull-free lanyard rings
    • MORE COMFORT: Increased comfort with lighter: strategically placed padding that provides optimal airflow while working at heights: non-slip back D-ring pad keeps D-ring in position
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
    RWS-58016
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-58016-main
    RWS-58016
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-58016-main