/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    harnesses

    Miller DuraFlex Python™ Ultra Harnesses with side D Rings

    Miller DuraFlex Python™ Ultra Harnesses with side D Rings

    Overview
    The Miller Duraflex™ Python™ Ultra harness feature cushioned tubular webbing in the shoulder straps to minimize possible discomfort around the neck and shoulders when required to wear a tool belt. Duraflex™ stretchable webbing in the lower torso for greater flexibility: mobility and less fatigue.

    Features & Benefits:
    • Tubular webbing designed with contoured edge improves comfort: durable: high density: water-repellent foam
    • Fully-adjustable harness design: along with the stretchable webbing: ensures proper fit without sacrificing comfort
    • Self-contained label pack encapsulates labels minimizing damage and loss. Integrated and oversized pull-free lanyard rings
    • Soft and flexible D-ring back pad further enhances comfort
    • Rated to 400-lbs. (181.4 kg) capacity
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
    P950QC-7/UGN
    P950QC-7/UGN
    P950QC-77/UGN
    P950QC-77/UGN