/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    harnesses

    Miller DuraFlex Ms. Miller Harness

    Miller DuraFlex 'Ms. Miller' Harness

    Overview
    The Ms. Miller Harness is the only full-body harness on the market specifically designed for the female worker. The special design keeps shoulder straps at the side and away from the chest: offers better hip support: and increases comfort. The Miller Duraflex® Harness features elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching: binding or kinking.

    Features & Benefits:
    • Patented Miller Duraflex® Harnesses feature specially formulated elastomer webbing that stretches
    • Maximize Comfort: Duraflex® Harnesses conform to the shape of the worker: stretching with every movement: so there is no bunching: binding or kinking.
    • Improve Safety: With comfort unsurpassed: Duraflex® Harnesses offer wider end-user acceptance. And: a comfortable harness is worn properly: enhancing compliance and safety on the job site.
    • Increase Productivity: Because Duraflex® Harnesses are stretchable: the worker has greater mobility with less fatigue.
    • Rated to 400-lbs. (181.4 kg) capacity
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
    E570-7/S/MRN
    E570-7/S/MRN
    E570-7/XS/XXSRN
    E570-7/XS/XXSRN
    E570/S/MRN
    E570/S/MRN
    E570/URN
    E570/URN
    E570/XS/XXSRN
    E570/XS/XXSRN