/content/sps/br/pt/search-results.html

    fall protection kits

    Rapid Restraint Kit

    Working on elevated work surfaces (EWS) like industrial-sized HVAC chillers presents multiple fall hazards, such as the risk of falling. Introducing the Honeywell Miller Rapid Restraint Kit.

    Overview
    The Rapid Restraint Kit has been designed with the HVAC industry market leader
    to provide technicians with a unique, practical, intuitive, quick and safe cross-tied
    side D-ring restraint system to maximize safety while performing tasks on EWS.

    Benefits:
    Easy to set-up
    • Allows technician to set-up system easily and quickly (as little as 10 minutes*)
    • Easy set-up allows technicians to stay productive in the field
    • Components can be easily transported by technician to the work area (kit is supplied with a practical backpack)
    *As tested internally.

    User friendly and intuitive
    • Adjustment points are readily accessible
    • Ease of adjustment allows technicians to reach broad work areas
    • Easy body positioning (i.e., kneeling, standing, work on elevated surfaces)

    Compliant
    The Rapid Restraint Kit meets all applicable OSHA 1926 (subpart M) and OSHA 1910 standards for fall protection.
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
    3012-4016-001
    3012-4016-001