/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    face shields

    Honeywell Turboshield

    Together, we are changing the face of safety

    Overview
    • Superior comfort:
    Flexible head-cushioning suspension cradle provides 300% greater contact area than traditional suspensions to eliminate pressure points for all-day wear.
    • Easy visor exchange:
    Simple push-button release system allows for easy visor exchange in seconds.
    • Improved protection:
    Feel safer with 50% more chin coverage compared to traditional visors, without the need for bulky accessories.
    • Personalized, comfortable fit:
    Control knobs are large and ergonomically designed for easy adjustment — even while wearing gloves.
    • Better balance:
    Visor slides back 170mm, improving balance and weight distribution when worn with the Turboshield Hard Hat Adapter.
    • Enhanced clearance:
    Dual-hinge hard hat adapter design increases clearance by as much as 100mm and keeps accessory slots open for compatibility with other PPE.
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
    S-S8500
    S-S8500
    S-S8510
    S-S8510
    S-S8550
    S-S8550