/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    face shields

    Honeywell Faceshield assembly Retail

    Racheting Faceshield assembly: meet ANSI-2015 standard

    Overview
    The Honeywell Face Shield adds another layer of protection to your gear. The lightweight and ergonomic face shield provides excellent optics and visibility: and it can be worn comfortably all day long. To prevent fluids from splashing down inside the visor: the shield has a practical splash drip edge. It features a breathable headband for added comfort: and the band can be easily removed whenever it needs a quick cleaning or replacing. The face shield can be worn with most safety glasses and goggles: and it meets ANSI Z87+ and CSA Z94.3 safety standards.
    • Tension adjustment and easy sizing allow for customized visor positioning: shield provides increased visibility and excellent optics
    • Prevents fluids and airborne debris from entering down inside the visor with chemical splash drip edge: provides extra protection from impacts
    • Breathable headband adds extra comfort and can be easily removed for cleaning or replacement
    • Can be worn with most safety glasses and goggles: balanced design is lightweight and ergonomic for comfortable extended use
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
    RWS-51032
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-51032-main
    RWS-51032
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-51032-main