/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    safety goggles

    Honeywell Duramaxx

    Never have goggles offered such a panoramic field of vision combined with absolute comfort and protection for the user. Great OTG solution!

    Overview
    DuraMaxx™ stands out due to its modern design and its leading edge lens coating.
    Now DuraMaxx™ facilitates and encourages the wearing of safety goggles in the workplace.

    • Ideal for protection against impact, dust, airborne particles, chemical splash and optical radiation (UV and welding / heat radiation).
    • Wrapround lens offers a wide panoramic field of vision.
    • Modern ergonomic design for protection against chemical splash and impact from projections.
    • The lens provides superior optical quality and peripheral vision.
    • Soft elastomer body flexes and conforms to the face for a secure, comfortable, gap free-fit.
    • Pivoting quick-adjust headband provides easy adjustment for a comfortable fit.
    • The goggles can be used comfortably with most prescription glasses.
    • May be worn comfortably with respirator half masks.
    • Available exclusively with Dura-streme® technology offers Fogban (N) protection on the inside of the lens and an anti-scratch (K) coat on the outside for extra resistance to scratches and chemical products, plus increased longevity. In situations where physical effort is an essential part of your work, or where heat, humidity, mist, sand, dust and chemical products are environmental factors, Dura-streme® technology provides the protection that you need.
    • DuraMaxx™ is the solution for those working in demanding environments who need the protection of highly reliable goggles. For example:
    - Industry – Airborne particles (small and large), dust and sharp objects.
    - Construction – Plaster, dust, solid particles and reflections both indoor and out.
    - Finishing – Dust, liquids, chemical particles, solid particles.
    - Harmful products / Paint – Projections of toxic materials.
    - Laboratories / Medical care – Possible exposure to toxic and/or contaminated materials.
    - Welding – Infrared radiation, infrared emissions and projections of small metal particles.
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
    1017750
    1017750
    1017750HS
    1017750HS
    1028137
    1028137
    1028139
    1028139