eyewear accessories
Uvex Clear® Plus Permanent Lens Cleaning Station
Uvex Clear® Plus Permanent Lens Cleaning Station
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Our improved formula delivers safe: effective results in an isopropanol- and silicone-free solution that won’t damage or delaminate lenses. Simply wipe soiled lenses with the solution for 10 seconds and let dry for an easy-to-achieve: long-lasting clean.
Uvex Clear® Plus Permanent Lens Cleaning Station includes:
- One (1) 16 oz. bottle of Uvex Clear Plus Cleaning Solution
- 4 boxes of 500 tissues
- A 3.5” x 4.5” mirror
- Swiftly lifts and removes dirt: dust: debris: oil
- Reduces visible soil to below detectable limits (.2 to .3% haze)
- Streak-free: residue-free: haze-free results
- Alcohol and silicone-free
- Methanol: ethanol: and isopropanol-free
- Butoxyethanol-free
- Pleasant smell from all natural papaya extract
- Safe to use on any lens or coated surface
- Won’t degrade or delaminate lens material
- Can be used in temps as low as -40°C (-40°F)
- Proprietary formula
- 5 year shelf life
- 30”W x 4”L x 14”H
- Made in the U.S.A.