/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    insulated jumpers

    SURE-LOK® JUMPER CLAMPS & SALCOR® INSULATED JUMPER CLAMPS 

    All Salisbury Insulating Jumpers meet ASTM F2321 standards.

    Overview
    The Salisbury Sure-lok® Jumper Clamp is a revolutionary improvement and features a ratchet type locking mechanism. Loose jumper clamps not only jeopardize your safety but can also cause fires and power outages. This clamp tightens with a ratchet action using one hand, with no extra tools for a secure, positive connection. It can’t come loose until you want it to. Pull and turn the locking knob, and it loosens like any traditional clamp. Available in our exclusive SALCOR® material and the industry’s most durable single piece clear plastic jumper clamps.
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
    2260-ES
    https://s7d1.scene7.com/is/image/Honeywell65/salcor_insulated_jumper_clamps
    2260-ES
    https://s7d1.scene7.com/is/image/Honeywell65/salcor_insulated_jumper_clamps