Interruptores Selados
HE Series
Hermetically sealed stainless steel. Per MIL-S-8805, hermetic symbol 5. Two or four SPDT circuits. 1 A, 5 A, 7 A (resistive)
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The MICRO SWITCH™ HE Series hermetically sealed limit switch meets hermetic sealing as defined in MIL-PRF-8805, Symbol 5. The HE Series features true hermetic sealing (metal-to-metal, glass-to metal construction), ensuring maximum sealing effectiveness for exceptionally long periods of time regardless of constant changes in atmospheric pressures and temperatures.
Features
- Meets or exceeds mechanical and electrical life as defined in MIL-PRF-8805
- Meets sand and dust, explosion, icing, minimum current, and moisture resistance requirements
- Top plunger and roller plunger actuators have an internal ice scraper ring
- Variety of actuators and terminations
- Variety of contact options and contact materials
- Stainless steel housing
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
Manuais e guias
instruções de instalação
Folheto
Nota técnica
Catálogo