Interruptores de limite
LSX Series
UL. CSA. IP67, NEMA 1, 3, 4, 6, 13. Div 1 & 2: Class I: B, C, D. Div 1 & 2: Class II: E, F, G
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MICRO SWITCH LSX hazardous area switches are designed for use in adverse environments. They are approved for use in hazardous locations and NEMA classified atmospheres because their rugged housings have integral flame paths. These flame paths force internal expanding gases to cool below external atmosphere ignition temperatures before they leave the housing.
The LSX also features tracking interchangeability with MICRO SWITCH BX Series Hazardous Area switches. An optional mounting plate provides the same tracking and mounting as the standard HDLS Series (heavy-duty limit switch).
The majority of HDLS operating heads and circuitry options are available for the LSX Series. The rotary actuated LSX Series products are designed for use with levers that have non-sparking actuators due to the potentially hazardous environment. The other styles of LSX Series switches which are the plunger actuated and wobble actuated products incorporate an integral non-sparking actuator.
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
Manuais e guias
instruções de instalação
Informação Regulatória
Folheto
Nota técnica
White Paper