Interruptores de limite
LS Series
Metal housing. Non-plug in. IP67 sealing. 30 mm x 60 mm mounting centers. CE approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's MICRO SWITCH Compact LS Limit Switch Series offers products that have a long record of successful performance in a diverse range of industrial applications. Under severe conditions, its durable and dependable design provides longevity, precision, and consistent repeatability over millions of operations.
The compact size and adjustable features propel the LS Series to flourish in a variety of settings under space constraint without sacrificing reliability. Its construction is oil-tight, water-tight and dust tight, and includes die-cast housing, heads and actuators. An assortment of heads and actuators provides a solution for a variety of applications.
The LS Series is designed with a non-plug-in body: whereas the 200LS Series features a plug-in housing.
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
Manuais e guias
instruções de instalação
Folheto
Nota técnica
White Paper