Interruptores de limite
GLA Series
Din EN50041 mounting. Metal housing. Non-plug in. IP67 sealing. 30x60 mm mounting holes. UL/CE/CCC approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell's MICRO SWITCH GLA Limit Switch Series is designed to global EN50041 standards and well suited for worldwide applications. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications. The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
Manuais e guias
instruções de instalação
Folheto
Nota técnica
White Paper
Certificado