Interruptores de chave
Key Switches
Key action. 2-, 3-, or 4-position switching. Sliding contacts. Integral connectors. Screw terminals. Environmentally sealed
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Customization is standard with Honeywell’s key and ignition switches. Honeywell’s broad range of product options make building the specific key switch for an application simple. Optional features of multiple unique key codes, momentary positions, terminal and integral connector types, UL-ratings, and various circuitry configurations are available to provide design flexibility.
To maintain consistent branding, Honeywell also offers over-molded keys with custom logos. These options, coupled with the wide electrical rating and temperature range, come standard on every switch to meet growing customers’ needs.
These rugged and reliable switches increase application reliability and facilitate seamless equipment operation and control with their ability to keep dirt and moisture out of the contact chamber, thereby prolonging switch life. The two-, three-, and four position key switch options easily integrate into specific application designs.
Designed to withstand harsh environments with a robust, environmentally sealed design, Honeywell key and ignition switches are found in the toughest applications, from off-road vehicles like ATVs, snowmobiles, and motorcycles to agriculture, construction, industrial, and lawn and garden equipment.
Others
- Diameter
- 22,1 mm [0.87 in]
- Match Existing Key Codes
- Optional (with factory approval)
- Cycle Life (Rotary)
- 25000 Cycles
- Multiple Key Codes
- Optional
- Depth Behind Panel
- 39,88 mm [1.57 in]
- 43,43 mm [1.71 in]
- Electrical Rating
- 12 Vdc, 20 A; 24 Vdc, 10 A; 48 Vdc, 4 A (Res.)
- Unique Key Codes
- Optional
- Chamber Sealing
- O-ring
- Temperature
- -40 °C to 85 °C] -40 °F to 185 °F]
- Series Name
- Key and Rotary Switches
- Thickness
- 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Connector
- Screw
- Position
- Three (Off-On-Start); 3 terminals
- Three (On-Off-On); 6 terminals
- Two (Off-On(2 circuit)); 6 terminals
- Two (Off-On); 3 terminals
- Mounting
- Panel
Others
- Diameter
- 22,1 mm [0.87 in]
- Match Existing Key Codes
- Optional (with factory approval)
- Cycle Life (Rotary)
- 25000 Cycles
- Multiple Key Codes
- Optional
- Depth Behind Panel
- 39,88 mm [1.57 in]
- 43,43 mm [1.71 in]
- Electrical Rating
- 12 Vdc, 20 A; 24 Vdc, 10 A; 48 Vdc, 4 A (Res.)
- Unique Key Codes
- Optional
- Chamber Sealing
- O-ring
- Temperature
- -40 °C to 85 °C] -40 °F to 185 °F]
- Series Name
- Key and Rotary Switches
- Thickness
- 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Connector
- Screw
- Position
- Three (Off-On-Start); 3 terminals
- Three (On-Off-On); 6 terminals
- Two (Off-On(2 circuit)); 6 terminals
- Two (Off-On); 3 terminals
- Mounting
- Panel
- Diameter : 22,1 mm [0.87 in]
- Match Existing Key Codes : Optional (with factory approval)
- Cycle Life (Rotary) : 25000 Cycles
- Multiple Key Codes : Optional
- Depth Behind Panel : 39,88 mm [1.57 in]|43,43 mm [1.71 in]
- Electrical Rating : 12 Vdc, 20 A; 24 Vdc, 10 A; 48 Vdc, 4 A (Res.)
- Unique Key Codes : Optional
- Chamber Sealing : O-ring
- Temperature : -40 °C to 85 °C] -40 °F to 185 °F]
- Series Name : Key and Rotary Switches
- Thickness : 3,18 mm to 6,35 mm [0.15 in to 0.25 in]
- Connector : Screw
- Position : Three (Off-On-Start); 3 terminals|Three (On-Off-On); 6 terminals|Two (Off-On(2 circuit)); 6 terminals|Two (Off-On); 3 terminals
- Mounting : Panel
Por favor, faça login para acessar documentos adicionais.
Após o login, você terá acesso a documentos adicionais vinculados à sua conta.
Ficha Técnica
Manuais e guias
Folheto
Catálogo
Nota de aplicação
eBook
Foto do produto
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar
Filters
Por favor faça login para ver os números de peças disponíveis para compra com base na sua conta Entrar