/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Respiradores de Suprimento de Ar (SAR)

    Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness

    Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness

    Overview
    The newest addition to our Honeywell Panther PD-SAR family – a Hip-Pac with Nylon Harness - is an economic alternative ideal for your quick and dirty jobs! The Honeywell Panther PD-SAR is a combination supplied air respirator with escape for use in many industries and applications. The entire Hip-Pac family – now with NEW nylon harness version – provides the highest level of interchangeability: protection: and ease of operation.

    Features & Benefits:
    • Economy Nylon Harness is durable and easy to decontaminate: clean and replace after use in extreme environments.
    • Lightweight harness is comfortable and easy to use.
    • Sizeable waist belt allows for use of all sizes.
    • Choice of a 5-minute: 2216 psi aluminum cylinder or 10-minute: 3000 psi hoop-wrap fiberglass cylinder.
    • Facepiece options available for all needs – TwentyTwenty Plus Facepiece and PUMA Hood.
    • Includes Air Klic Pressure Demand Regulator with First Breath Activation.
    • For use in hazardous atmospheres including those identified as immediately dangerous to life or health (IDLH)—environments with little or no oxygen: with high concentrations of contaminants or where concentrations of contaminants are unknown.
    • NIOSH approved.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list