/content/sps/br/pt/search-results.html

    Respiradores de Suprimento de Ar (SAR)

    Bioline Airline Breathing Apparatus

    Bioline Airline Breathing Apparatus

    Overview
    Key Features
    • Ultra-light weight.
    • Easy and fast donning
    • Multiple external air supply sources are possible
    • Air supply hose fixed on the belt: the mask cannot be accidentally torn off in case of a strong traction
    • Automatic switching device on the air cylinder of the breathing apparatus and integrated alarm whistle (Bioline Automatic Secours)
    • 10 or 15 minutes duration cylinder in case of escape (Bioline Automatic Secours)

    Recommended Industries/Use
    • Chemical
    • Construction
    • Fire Protection
    • Manufacturing
    • Mining
    • Oil and Gas
    • Steel and Metals
    • Utilities

    Hazards
    • Airborne Particulates
    • Biohazard
    • Chemical
    • Confined Space
    • Contamination
    • Gas, Vapors, Smoke

    Regulations
    • EN 139 (Bioline) & EN 402 (B.A.S.): Full-face mask EN 136 Class III

    Historical Brand

    Fenzy
    Specifications

    Others

    • peso (g)
      • 1900
    • Cores das luvas
      • Preto, Amarelo, Transparente
    • Weight (lbs)
      • 4.1801

    Others

    • peso (g)
      • 1900
    • Cores das luvas
      • Preto, Amarelo, Transparente
    • Weight (lbs)
      • 4.1801
    • peso (g) : 1900
    • Cores das luvas : Preto, Amarelo, Transparente
    • Weight (lbs) : 4.1801

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list