/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Botas

    Training Lux Evo

    S3 HRO SRC

    Overview
    Low-cut style
    • Water-resistant black full-grain leather upper
    • Ideal for chemical industry and assembly work
    • Outsole resistance up to 300°C
    • S3 marking:
      • Toe cap resistant to an impact of 200 Joules and crushing of 15 kN
      • Closed heel area
      • Antistatic properties
      • Heel energy absorption
      • Resistance to fuel oil
      • Water penetration and absorption
      • Anti-puncture resistance
      • Cleated outsole
    • HRO marking: resistance to hot contact
    • EN ISO 20345:2011 S3 HRO SRC

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list