/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Botas

    Horalo Evo

    S1P HRO SRC

    Overview
    • Mid-cut style
    • Black pigmented leather upper
    • Padded ankle collar for ankle protection
    • Leather flap fastening, spark guard with two quick-release buckles
    • Quick and easy to remove in the event of risk of burning
    • Outsole resistance up to 300°C
    • S1P marking:
      • Toe cap resistant to an impact of 200 Joules and crushing of 15 kN
      • Closed heel area
      • Antistatic properties
      • Heel energy absorption
      • Resistance to fuel oil
      • Anti-puncture resistance (P)
    • HRO marking: resistance to hot contact
    • EN ISO 20345:2011 S1P HRO SRC

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list