/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Abafadores de ouvido eletrônicos

    Howard Leight™ Impact® Pro Earmuff Retail

    Folding Electronic: Electronic Sound Amplification

    Overview
    The Howard Leight by Honeywell Impact Pro Sound Amplification Electronic Shooting Earmuff offers a high 30 dB Noise Reduction Rating (NRR) - perfect for handgun and pistol shooters looking for maximum hearing protection: especially at indoor ranges: covered ranges or other extremely loud shooting environments. This earmuff has been independently tested using ANSI standards: ensuring the 30 dB NRR has been confirmed and can be trusted to deliver the appropriate level of protection. When the electronic ear protection is switched on: it employs built-in directional microphones that amplify range commands and other ambient sounds to a safe 82 dB: providing more natural listening and enhanced communication. For additional shooting hearing protection: the earmuff also actively listens and automatically shuts off amplification when loud impulsive sounds like firearm discharges reach 82 dB. A super deluxe padded headband features telescopic height adjustment for a comfortable: customized fit. Rubberized pressure points prevent gunstock scratching. An external audio jack lets you connect the shooting earmuff to an MP3 player: scanner or other audio source. The 2 included AAA batteries deliver approximately 350 hours of usage and the automatic shut-off feature engages after 4 hours to help save battery life. All Howard Leight electronic earmuffs and safety eyewear are compatible for use with each other.
    HIGH NOISE REDUCTION RATING (30 NRR): Designed for handgun and pistol shooters looking for high NRR: perfect for indoor ranges: covered ranges or other extremely loud shooting environments
    AMPLIFIES AMBIENT NOISE UP TO 4X: Built-in directional microphones amplify range commands and other ambient sounds to a safe 82 dB: providing more natural listening and enhanced communication
    BLOCKS HAZARDOUS NOISE: Actively listens and automatically shuts off amplification when ambient sound reaches 82 dB: passively blocks out noise at 30 dB
    COMFORTABLE: SECURE FIT: Rubberized pressure points prevent gunstock scratching: super deluxe padded headband features telescopic height adjustment for a secure and comfortable fit
    Specifications

    Others

    • Almofadas
      • Espuma injetada
    • Vantagem de apoio
      • Dobrável, Altura regulável, Acolchoado
    • Tipo de produto
      • Auscultadores com cancelamento de ruído
    • Tamanho
      • Tamanho único
    • Risks
      • Segurança alimentar
    • Protetores auriculares
      • TPE
    • Materiais de apoio
      • Aço inoxidável
    • Estilo do produto
      • R-01902
    • Cores das luvas
      • Preto, Cinza
    • Benefícios
      • Metal detetável, Atenuação de ruídos fortes, Amplificação de sons fracos, Som ambiente

    Others

    • Almofadas
      • Espuma injetada
    • Vantagem de apoio
      • Dobrável, Altura regulável, Acolchoado
    • Tipo de produto
      • Auscultadores com cancelamento de ruído
    • Tamanho
      • Tamanho único
    • Risks
      • Segurança alimentar
    • Protetores auriculares
      • TPE
    • Materiais de apoio
      • Aço inoxidável
    • Estilo do produto
      • R-01902
    • Cores das luvas
      • Preto, Cinza
    • Benefícios
      • Metal detetável, Atenuação de ruídos fortes, Amplificação de sons fracos, Som ambiente
    • Almofadas : Espuma injetada
    • Vantagem de apoio : Dobrável, Altura regulável, Acolchoado
    • Tipo de produto : Auscultadores com cancelamento de ruído
    • Tamanho : Tamanho único
    • Risks : Segurança alimentar
    • Protetores auriculares : TPE
    • Materiais de apoio : Aço inoxidável
    • Estilo do produto : R-01902
    • Cores das luvas : Preto, Cinza
    • Benefícios : Metal detetável, Atenuação de ruídos fortes, Amplificação de sons fracos, Som ambiente

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    R-01902
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-r-01902-main
    R-01902
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-r-01902-main
    R-01902-EC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-r-01902-main-1
    R-01902-EC
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-r-01902-main-1