/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Mangas protetoras

    Yellow Kevlar/Acacut Cut Resistant Sleeves

    Yellow Kevlar 2-Ply knitted cut protection sleeve

    Overview
    Kevlar® Cut Resistant Sleeves
    Strong, lightweight and flexible Kevlar® fiber
    ⦁    Available with thumb hole for better fit without slipping and extra protection of the wrist
    ⦁    Circular knitted construction is soft and light with snug fit
    ⦁    EN 388: 1X32C
    ⦁    EN 407: X1XXXX 
    ⦁    ANSI abrasion: 3
    ⦁    ANSI cut: A3
    ⦁    ANSI puncture: 4
    ⦁    Available in 14” & 18” lenth
    ⦁    Protects arms from cuts and abrasions.
    ⦁    Recommended for glass and sheet metal fabrication and handling
    ⦁    Wrist to elbow protection
    ⦁    Fits right or left arm.
     
    Specifications

    Others

    • Material
      • Kevlar, polyester
    • Standards
      • EN ISO 21420, EN 388, EN 407, ANSI/ISEA 105

    Others

    • Material
      • Kevlar, polyester
    • Standards
      • EN ISO 21420, EN 388, EN 407, ANSI/ISEA 105
    • Material : Kevlar, polyester
    • Standards : EN ISO 21420, EN 388, EN 407, ANSI/ISEA 105

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list