/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Arneses

    Miller Tower Harnesses (EUR)

    Miller Tower Harnesses (EUR)

    Overview

    Key Features

    Heavy-duty harness, designed for excellent comfort and support. Particularly suitable for harsh-environments.• 4-point harness with belt and sit harness function  : rear and front anchorage and side D-rings.•Ventral anchorage point  for use with shuttle or rope grab provides a comfortable & stable climbing position.• High-quality, resistant webbing for increased durability. • Wide, comfortable work-positioning belt prevents back injuries and promotes productivity. • Padded leg straps for enhanced comfort during suspension work.
    • Back and shoulder pads.






    Recommended Industries/Use

    Hazards

    Regulations

    • Conforms to EN358, EN813 and EN361

    Warranty Information

    Our state of the art equipment provides the criticaltool for worker protection, combining mobility with unsurpassed comfort.

    At our ISO 9001 certified manufacturing facilities in Europe, we ensure that every Miller product is made inaccordance with the standards and meets your exacting requirements.

    Specifications

    Others

    • Product Type
      • Harness Degrees Celsius

    Others

    • Product Type
      • Harness Degrees Celsius
    • Product Type : Harness Degrees Celsius

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    S-9099X/12-H5
    S-9099X/12-H5