/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Arneses

    Miller Titan™ II Harness with Side D-Rings

    Miller Titan™ II Harness: Side D-Rings

    Overview
    The Miller Titan™ II line of harnesses offers enhanced adjustability: improved comfort and increased work-site safety. This next generation of Titan harnesses from Honeywell is a cost-effective fall protection solution for the general construction and manufacturing markets.

    Features & Benefits:
    • Easier vertical adjustability that stays in place
    • Slip resistant back D-ring pad and forward positioned side D-rings: keeping your tool bags in the right place
    • Oversized ID tags provide quick and easy harness size identification
    • Back strap increases safety by preventing roll out in the event of a fall
    • More comfort and better fit with lighter: strategically-placed padding that provides optimal airflow
    • Meets all applicable OSHA: ANSI and CSA requirements
    • Rated for a 400-lbs. (181.4 kg) worker

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    T4007/S/MAK
    T4007/S/MAK
    T4007FD/XXXLAK
    T4007FD/XXXLAK
    TCRK4007/UAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-tcrk4007-uak
    TCRK4007/UAK
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-tcrk4007-uak