/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Arneses

    Miller DuraFlex Warehouse Picker's Harness

    Miller DuraFlex Warehouse Picker's Harness

    Overview
    The Miller Duraflex® Harness features elastomer webbing that stretches and conforms to the shape of the worker preventing any bunching: binding or kinking.

    Features & Benefits:
    • Patented Miller Duraflex® Harnesses feature specially formulated elastomer webbing that stretches
    • Maximize Comfort: Duraflex® Harnesses conform to the shape of the worker: stretching with every movement: so there is no bunching: binding or kinking.
    • Improve Safety: With comfort unsurpassed: Duraflex® Harnesses offer wider end-user acceptance. And: a comfortable harness is worn properly: enhancing compliance and safety on the job site.
    • Increase Productivity: Because Duraflex® Harnesses are stretchable: the worker has greater mobility with less fatigue.
    • Rated to 400-lbs. (181.4 kg) capacity

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    E850-2/S/MGN
    E850-2/S/MGN
    E850-2/UGN
    E850-2/UGN
    FPXACH-FLSM
    FPXACH-FLSM
    FPXWLH-FDSM
    FPXWLH-FDSM