/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Kits de proteção contra quedas

    Titan II ReadyWorker™ Fall Protection Kits, Retail

    Titan II ReadyWorker™ Fall Protection Kits

    Overview
    Titan ll ReadyWorker Fall Protection Kits offers convenient fall protection for a variety of working-at-height applications. The Miller Titan ll Non-Stretch Full Body Safety Harness features improved webbing: back strap and sub-pelvic strap for more comfort and a better fit. The sliding back D-ring and tongue buckle leg straps allow the harness to adjust correctly: and the side D-Rings allow for optimal positioning while working. Pull-free lanyard rings allow lanyard attachment when not in use to minimize free-hanging hazards. The kit also includes one Titan II Tubular Shock-Absorbing Lanyard. It features a built-in woven inner core that smoothly expands to reduce fall arrest forces: and an outer jacket that serves as a back-up web lanyard. This Miller fall protection equipment meets all applicable OSHA: ANSI and CSA requirements.
    • KIT INCLUDES: One Miller Titan ll Non-Stretch Full Body Safety Harness: one Titan ll 6-Ft. (1.8 m) Tubular Shock-Absorbing Lanyard and one waterproof bucket
    • SAFETY HARNESS WEBBING: New and improved for greater comfort and easier adjustment for proper fit: pull-free lanyard rings allow lanyard attachment when not in use to minimize free-hanging hazards
    • SAFETY HARNESS FEATURES: Back strap and sub-pelvic strap for more safety and increased comfort: sliding back D-ring to adjust harness correctly: side D-Rings: tongue buckle leg straps: rated for 400-lbs. (181.4 kg)

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    RWS-58009
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-58009-main
    RWS-58009
    https://s7d1.scene7.com/is/image/Honeywell65/sps-ret-rws-58009-main