/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Kits de proteção contra quedas

    EDGE TESTED SCAFFOLDING KIT REVOLUTION™ (SELF-SERVICE PPE)

    1 harnais Revolution extensible 2 points : full freedom of movement at hip level - 1 tested on sharp edges 2m - 1 hook in steel opening 55 mm - 1 bag

    Overview

    • Honeywell Safety scaffolding set Miller R2 Premium scaffolding set consisting of: 1x
    • Miller Revolution R2 comfort DuraFlex 2 point harness (L/XL) with 0.5 m
    • Safety eyelet extension, 1x edge-tested elastic strap fall absorber
    • Manyard Edge 2 m, 1x storage bag, Good freedom of movement in the hip area

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list