/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Talabartes

    Miller ATEX Double Lanyard with Shock Absorber

    Miller ATEX Double Lanyard with Shock Absorber

    Overview
    The Miller ATEX range prevents the risk of an electrostatic discharge igniting the explosive atmosphere thus allowing the user to work in complete safety in high-risk environments, such as mining and petrochemical.

    Features & Benefits :
    • Shock absorbing twin lanyard conforming to ATEX EN13463-1 : 2001
    • Fitted with 2 60mm aluminium hooks and a quarter turn karabiner,
    • Length 1,15m
    Specifications

    Others

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Pack

    Others

    • Lanyard Type
      • Shock Absorbing
    • Shock Absorber Type
      • Pack
    • Lanyard Type : Shock Absorbing
    • Shock Absorber Type : Pack

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list