/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Equipamento para Espaço Confinado

    Miller DuraHoist™ - Manhole Collar

    Designed for applications involving frequent set-ups over similarly sized access openings. Simply slip collar into sewer manhole: tank hatch or other opening. Available from 17.5 in. (.44 m) to 27.5 in. (.70 m). in increments of 2-in.

    Overview
    Features & Benefits:
    • Designed for applications involving frequent set-ups over similarly sized access openings
    • Simply slip collar into sewer manhole: tank hatch or other opening
    • Available from 17.5 in. (.44 m) to 27.5 in. (.70 m). in increments of 2-in.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    DH-11/17.5
    DH-11/17.5
    DH-11/19.5
    DH-11/19.5
    DH-11/21.5
    DH-11/21.5
    DH-11/23.5
    DH-11/23.5
    DH-11/25.5
    DH-11/25.5
    DH-11/27.5
    DH-11/27.5