/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Post and attachement S-System

    COMBISAFE® S-System Variable Angle Attachment

    ART. NO. 1726

    Overview
    An attachment for pitched or flat roofs, slabs, slab edges, walls etc. The post socket can be set at five different angles between 0º to 90º to the base plate, and by moving the bolt, also at 180°.• Weight 3.6kg• Hot-dip galvanised finish• Complies with EN 13374 Class A, B, C• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list