/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Post and attachement S-System

    COMBISAFE® S-System Telescope Arm

    ART. NO. 1750/1751/1752

    Overview
    A safety post that simplifies installation in corners, on stairs, or around balconies, etc. The guardrail holders are adjustable depending on the angle and inclination of the edge protection.• Length 1200mm• Weight 5.8kg• Hot-dip galvanised finish• Complies with EN 13374 Class A and EN 12811 Load class 3

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list