/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Post and attachement S-System

    COMBISAFE® S-System Stair Angle

    ART. NO. 1510

    Overview
    Accessory to the Multi Clamp (ART. no. 1550) to hold the clamp in place on the angled soffit of the stairs. The tube is fitted to the clamp’s lower leg, and the hook engages on the step riser. This restrains the clamp assembly.• Weight 1.0kg• Hot-dip galvanised finish• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list