/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Post and attachement S-System

    COMBISAFE® S-System Multi Clamp

    ART. NO. 1550

    Overview
    This most versatile attachment covers a wide range of applications. It can clamp horizontally or vertically over a thickness ranging from 20mm up to 510mm using the reversible jaw. The heavy-duty coarse thread is quick to set, and can be tightened using a hammer. It is also robust to withstand site treatment.• Weight 6.5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list