/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Post and attachement S-System

    COMBISAFE® S-System Balcony Attachment

    ART. NO. 1601

    Overview
    Designed to use cast-in channels or the fixings for the permanent handrails.The fixing slots in this attachment can accommodate large variations in diameter and spacing.• Weight 1.2kg• Hot-dip galvanised finish• 270 x 184mm• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list