/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    SkyReach Anchor

    COMBISAFE® SkyReach Anchor Steel Flange Clamp

    ART. NO. 11661/11665

    Overview
    A clamp (ART. no. 11661) and cup (ART. no. 11665) for use with steel structures when using the SkyReach Anchor as a fall arrest system for loading and unloading vehicles. Fits steel columns with a flange width of between 15cm and 45cm. Two clamps and one cup needed for each SkyReach Anchor.• Size 0.75m x 0.2m• Weight 13.8kg• Hot-dip galvanised steel

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    C11661
    C11661
    C11665
    C11665