/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Power Post System

    COMBISAFE® POWER POST Foot

    ART. NO. 11255

    Overview
    Can be used to secure the POWER POST to the floor when a positive mechanical anchor is required. A heavy-duty component for tough applications, the foot can be connected to the POWER POST prior to installation.• Weight 3.1kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list