/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Óculos de segurança

    Uvex Stealth® Readers

    Uvex Stealth Readers

    Overview
    Uvex Stealth Readers provide the protection and comfort of a Uvex Stealth® goggle with increased magnification for close-up inspection or fine detail work. It has Uvextreme AF lens and 3 diopter strengths including +1.5: +2.0 and +2.5 magnifications. Easy replacement system. Made in the USA.

    Features & Benefits:
    • PC: Uvextreme AF
    • Polypropylene: elastomer goggle body
    • Quick-adjust: latex-free Neoprene headband
    • Available in classic toric lens and OTG
    • Easy and economical lens replacement system
    • Modern design
    Certifications
    • ANSI Z87.1+ - 2015
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • D3
    Polycarbonate Lens Coatings available in:
    • Uvextreme AF lens coating with three diopter strengths: +1.5: +2.0: +2.5 magnifications
    Fit:
    • Polypropylene: soft: elastomer body flexes and conforms to the face for a secure: gap-free: comfortable fit
    • Pivoting: easy-adjusting: latex-free Neoprene headband
    • Easy and economical lens replacement system
    • Modern design: high comfort and protection
    Protection:
    • Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • Certified to meet D3 standards
    • U6 grade –level filtering 99.9% UVB/UVA protection
    Value Proposition:
    • Easy and economical lens replacement system
    • Made in USA
    • Uvex Stealth Reading Magnifiers is also available in classic toric lens: and OTG
    Style:
    • Modern: full protection and comfort
    Competitive advantages:
    • SCT: MMT-MULTI MATERIAL TECHNOLOGY®: HYDROSHIELD® AF

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list