/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Óculos de segurança

    Uvex Climazone

    Uvex Climazone

    Overview
    Uvex Climazone goggle offers a ski-inspired design for extreme cold conditions. Replaceable dual pane lens: interior lens with Uvextra anti-fog coating and exterior lens with Ultra-dura anti-scratch coating. Includes a ventilation system: soft face foam and adjustable headband.

    Features & Benefits:
    • Available with exterior Ultra-dura HC/interior Uvextra anti-fog lens coating
    • Ventilation system minimizes fogging
    • Replaceable dual pane lens
    • Soft face foam and wide adjustable headband
    • Available in clear: gray: and amber replacement lenses
    Polycarbonate Lens Coatings available in:
    • Ultra-dura Anti-scratch coating
    • Uvextra Anti-scratch coating
    Fit:
    • Soft: face foam
    • Comfortable: wide adjustable headband
    Protection:
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • U6 grade – level lens filters 99.9% of UVB/UVA protection
    • Available in a various lens tints
    Value Proposition:
    • Provides exceptional coverage and protection during extreme weather conditions
    • Easy and economical lens replacement system
    • Made in USA
    Style:
    • Ski-style for cold and extreme weather

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list