/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Óculos de proteção

    Uvex Tectonic

    Uvex Tectonic

    Overview
    Uvex Tectonic provides lightweight comfort and excellent side protection at a value. It weighs less than 1 ounce: has flexible temples: and wrap-around 9-base curve lens.

    Features & Benefits:
    • Available in Uvextra Anti-fog or Hardcoat lens coatings
    • 9-base wraparound lens design
    • Weighs less than 1 ounce
    • Flexible temples
    • Available in varied lens tints including mirror
    • ¾ stylish frames
    Certifications:
    • ANSI Z87.1+ 2015
    Polycarbonate Lens Coatings available in:
    • Uvextra Anti-fog lens coating
    • Scratch-resistant hardcoat coating
    Fit:
    • 9-base wrap-around lens design offers close fit and side protection
    • Lightweight (<1 oz) for all day comfort
    • Flexible temples keeps eyewear in place comfortably
    Protection:
    • Certified to meet ANSI+ 2015 standards
    Value Proposition:
    • Simple: adjustment-free fit for a wide range of faces

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list